ST200-TOOLSET
Obsolete
Design Win
ST200-TOOLSET software

Download databrief

Product overview

Description

The ST200 Micro Toolset supports application development for ST200-based systems.

Applications can be efficiently implemented in ANSI C or ANSI C++ and mapped to the target hardware.

In conjunction with the on-chip emulation support of the ST200, the ST200 Micro Toolset supports board level debugging through the JTAG interface. The tools can be used through the STWorkbench Integrated Development Environment (IDE).

The toolset supports host-target interconnection through the ST Micro Connect, using either Ethernet or USB connections.

  • All features

    • GNU code development tools
      • ANSI C and C++ compiler for ST200
      • C (newlib) run-time library and C++ (libstdc++) including STL
      • GNU archiver and other utilities
      • Board specifications defining memory area for linker
      • Boot from Flash ROM support
      • Extensive set of trace and profiling tools
    • Cross development with GDB
      • The GNU debugger supports the ST200 simulator and development boards
      • Includes Text User Interface (TUI) and the Insight GUI on all host platforms
      • st200xrun target loader
    • OS21 real-time kernel, provides:
      • High performance, low memory footprint
      • Tasks, semaphores, message queues
      • Memory management and virtual memory API
      • Mutexes and events
      • Interrupt handling, cache control and timers
      • Sources supplied, royalty free
    • Instruction set simulator
      • Programs can be run without hardware
      • Low-level execution tracing
    • Interface to the target through ST Micro Connect and ST TargetPack technology (supplied separately)
    • STWorkbench IDE (supplied separately)
      • Built on the Eclipse IDE
      • State-of-the-art IDE for use with a range of ST toolsets
      • Powerful editing tools and ST200 specific plug-ins customize the IDE for building and debugging ST200 target applications
      • Advanced trace and profiling tools