STM32CubeWiSE8e
Active
Design Win
Graphical user interface to interact with the Wireless devices and evaluate their 802.15.4 capabilities

Get Software Download databrief

Product overview

Description

The STM32CubeWiSE - 802.15.4 Explorer (STM32CubeWiSE8e) software tool is a PC application with a graphical user interface (GUI) that performs 802.15.4 radio frequency tests on STM32WBA and STM32WB devices.

STM32CubeWiSE8e allows sending and receiving test packets to check the efficiency of radio frequency boards and compute the packet error rate (PER) on STM32 devices supporting IEEE 802.15.4 technology.

Three test modes are available:

  • Transmitter (Tx) test mode. The Tx test sets the device in emission (frame, continuous modulated, continuous wave).
  • Receiver (Rx) test mode. The Rx test sets the device in reception.
  • Packet error rate (PER) test mode. The PER test sets the device in reception and one additional device is used as a packet generator.

Four PER test variants are available:

  • PER (packet error rate)
  • LQI (link quality indicator)
  • ED (energy detection)
  • CCA (channel clear assessment)
  • All features

    • Easy-to-use graphical user interface for the evaluation of IEEE 802.15.4 technology on supported devices
    • PC-based application
    • Supported features
      • Transmitter test mode
      • Receiver test modePacket error rate (PER) testLink quality assessment (LQI) testEnergy detection (ED) testChannel clear assessment (CCA) test
      • Packet error test (PER) mode
      • Graphical display of the LQI, ED, and CCA values

Get Software

STMicroelectronics recommends always keeping your software up to date