STM32CubeWiSEbe
Active
Design Win
Graphical user interface to interact with the Wireless devices and evaluate their Bluetooth LE capabilities

Get Software Download databrief

Product overview

Description

The STM32CubeWiSE - Bluetooth® LE Explorer (STM32CubeWiSEbe) software tool is a PC application with a graphical user interface (GUI) that interacts with the STM32WB0, STM32WBA, and STM32WB microcontrollers and evaluates their Bluetooth® LE stack capabilities.

The GUI PC application can, through application controller interface (ACI) commands or via the ACI utility window:

  • Send standard and vendor-specific host controller interface (HCI) commands to the selected device
  • Receive events from the selected device

Commands and events can also be sent and received with scripts executed through the GUI PC application script window. The list of the sent commands and received events can be saved in a file and then reloaded.

Additionally, this list can be saved as a simple text file or as a Python™ script, which the user can further customize and run through the script engine of the GUI PC application.

The GUI PC application of STM32CubeWiSEbe provides the Bluetooth® LE firmware upgrade over the air (FUOTA) capability for the client-side upgrade procedure. It also supports the beacon feature to configure a Bluetooth® LE beacon device.

The RF test window enables the transmission or cessation of a tone and facilitates Bluetooth® LE packet error rate (PER) testing using Bluetooth® LE direct test mode commands.

The STM32CubeWiSE - Bluetooth® LE Explorer software package provides a standalone script launcher to run a script through a command prompt window outside the GUI PC application context.

To use the STM32CubeWiSEbe GUI PC application or the script launcher, ensure that the BLE_TransparentMode firmware is programmed onto the device.

  • All features

    • Easy-to-use graphical user interface for the evaluation of Bluetooth® LE stacks on supported devices
    • Supported features
      • ACI commands tab
      • ACI utilities tab
      • Beacon tab
      • Scripts tab
      • RF tests tab
      • Load history (.csv file)
      • Save history (.csv file)
      • Save history as text (.txt file)
      • Save as Python™ script (.py file)
      • Bluetooth® LE firmware upgrade over the air (FUOTA)
      • Baud rate setting
      • Selection of supported STM32 microcontroller and related Bluetooth® LE stack
      • Automatic or manual device recognition

Get Software

STMicroelectronics recommends always keeping your software up to date