STM32CubeWiSEce
Active
Design Win
Graphical user interface to provide an accurate estimation of average current consumption under various wireless operating conditions

Get Software Download databrief

Product overview

Description

The STM32CubeWiSE - Current Estimation (STM32CubeWiSEce) software tool is a PC application with a graphical user interface (GUI) that predicts the current consumption of STM32WB0, STM32WBA, and STM32WB wireless microcontrollers under different operating conditions.

This application provides an accurate estimate of the specified RF device power consumption and the corresponding battery life under various wireless operating conditions. However, as a simulation tool, do not consider it a substitute for measurements performed on the silicon device.

  • All features

    • Easy-to-use graphical user interface for estimating average current consumption in wireless use cases
    • Supported radios/protocols
      • Bluetooth® LE protocol
    • Excellent correlation with real measurements
    • User-friendly, easy to configure
    • PC-based application
    • Supported features
      • Available input parameters:
        • Device hardware configuration such as power mode and Tx power
        • Radio event configuration such as Bluetooth® LE advertising and connection peripheral
      • Available output data:
        • Average current estimation
        • Data rate estimation
        • Battery life estimation
      • Output report in PDF format
      • Configuration save and restore
      • Graphical plot of current consumption during the active phase
      • Plot export in PNG format

Get Software

STMicroelectronics recommends always keeping your software up to date