STM32PRG-TOOLBOX
Active
Design Win
Programming toolbox in source code for STM32 MPUs

Get Software Download databrief

Product overview

Description

STM32PRG-TOOLBOX provides an open-source multi-OS software package to program and update the target flash memory of STM32 microprocessors through the USB fastboot interface.

STM32PRG-TOOLBOX is composed of several separate tools:

  • PRG-TOOLBOX-DFU to install U-Boot, launch the fastboot mode, manage OTP, and also program memory partitions in the case of bare-metal applications
  • PRG-TOOLBOX-FB to program memory partitions through the fastboot interface, and boost programming performance

Users can start from these preconfigured projects to configure their STM32 microprocessor devices and customize the boot/programming sequences according to their specific use cases. For more information about each project, see STM32PRG-TOOLBOX in the STM32 MPU wiki at wiki.st.com/stm32mpu and refer to:

  • PRG-TOOLBOX-DFU release note
  • PRG-TOOLBOX-FB release note

Additionally, STM32PRG-TOOLBOX provides a secure platform with the PRG-TOOLBOX-SIG tool, which generates ECC key pairs and supports the signing of binary images using these ECC keys. Contact STMicroelectronics sales offices to obtain the PRG-TOOLBOX-SIG tool under a non-disclosure agreement.

  • All features

    • PRG-TOOLBOX-DFU
      • U-Boot installation with or without launching fastboot mode
      • OTP fuse: read and write operations
      • OTP management with the STM32PRGFW-UTIL firmware tool
      • Supported target memory:
        • SD™ card, eMMC
        • NAND, NOR (bare-metal applications)
      • Multi-OS support: Windows® and Linux®
    • PRG-TOOLBOX-FB
      • Memory partition programming over the fastboot interface
      • Programming performance boost (versus DFU mode)
      • Supported target memory: SD™ card, eMMC
      • Multi-OS support: Windows® and Linux®
    • PRG-TOOLBOX-SIG (available under NDA)
      • Source code of key generation (Keygen) and signing (Signing) tools
      • Generation of the ECC key pairs (Keygen)
      • Signing of the binary images using ECC key pairs (Signing)
      • Multi-OS support: Windows® and Linux®

Get Software