STi5107
Obsolete
Design Win
Low-cost interactive set-top box decoder

Download databrief

Product overview

Description

The STi5107 is the latest in the family of Omega2 set-top box ICs providing a highperformance, low-cost system-on-chip(SoC) for MPEG processing in cable, satellite or digital terrestrial STBs. It is a pin compatible IC derived from the STi5105, that supports multiple platform using a unified architecture. STi5107 is compatible with the latest CA advanced security specifications.

The STi5107 delivers enhanced performance with respect to previous devices. Main memory is based upon a single 16-bit external SDR SDRAM.

The display architecture of the device is based upon a high performance blitter engine that supports CLUT8 and RGB16 formats for background, video and OSD/graphics displays. It makes the porting of middleware easier with greater rendering.

  • All features

    • On-chip peripherals 2 ASCs (UARTs) with Tx and Rx FIFOs 3 banks of 8-bit and 1 bank of 7-bit parallel I/O smartcard interface and clock generator integrated VCXO
    • Audio subsystem simultaneous MPEG audio decode and output of Dolby streams on S/PDIF IEC958/IEC1937 digital audio output interface
    • JTAG/TAP interface
    • Advanced security ready
    • Package: 23 mm x 23mm PBGA32 15 mm x 15 mm LFBGA
    • PAL/NTSC/SECAM encoder RGB, CVBS, Y/C and YUV outputs with four 10-bit DAC outputs.
    • Graphics and display 3 display planes 2D paced blitter engine with fill function digital video output: compliant with CCIR 601/CCIR 656
    • Enhanced ST20 32-bit VL-RISC CPU
    • Programmable flash memory interface
    • Unified memory interface up to166 MHz,16-bit wide SDR SDRAM interface
    • MPEG-2 MP@ML video decoder
    • Central DMA controller
    • Programmable transport interface (PTI) single transport stream input support for DVB transport streams

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STi5107

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models