Please enter your desired search query and search again
Filters
Quick filters
Search Tools & Software by name or description Select Served country/region
Show only products supplied by ST
Please enter your desired search query and search again
Filters
Quick filters
Show only products supplied by ST
Product overview
All features
Programmable transport interface (PTI)single transport stream input for DVB
Graphics and display3 display planes2D paced blitter engine with fill function
PAL/NTSC/SECAM encoderRGB, CVBS, Y/C and YUV outputs with four 10-bit DAC outputs.
Central DMA controller
On-chip peripheralsASC (UART) with Tx and Rx FIFOs3 banks of 8-bit programmable I/Ointegrated VCXO
Audio subsystemsimultaneous MPEG audio decode and output of Dolby streams on S/PDIFIEC958/IEC1937 digital audio output interfaceintegrated stereo audio DAC
Package15 mm x 15mm PBGA240 0.8 mm pitch.
JTAG/TAP interface
DecodingQPSK - 16 QAM - 64 QAM constellations
Digital carrier, timing & symbol recovery loops
Enhanced ST20 32-bit VL-RISC CPU
Programmable Flash memory interface
Unified memory interfaceup to 133 MHz, 16-bit wide SDR SDRAM,up to 166 MHz, 16-bit wide DDR SDRAM
Channel management
MPEG-2 MP@ML video decoder
Demodulator compatible with I and Q or IF inputs for tuner interface
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.