STi5211
Obsolete
Design Win
Low-cost satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2

Download databrief

Product overview

Description

The STi5211 is a standard definition, full back-end processor for satellite set-top boxes, compliant with ATSC, SMPTE VC-1, DVB-S2, DIRECTV, DCII and ARIB BS4 specifications. It provides very high performance for low-cost SD systems. With its enhanced performance compared to the STi5202, the STi5211 includes both VC-1 and H.264 video decoders for new, low bitrate applications.

The main platform target for the STi5211 is the DVB-S2 zapper. Alternatively, the device can be used in a client box through IP over Ethernet, Multimedia over Coax Alliance (MoCA) or WiFi.

  • All features

    • Microsoft VC-1, MPEG-2 and H.264 support
    • ST40-300 CPU running at 450 MHz, high performance for Linux, Windows CE and OS21 based systems
    • DVB-S2 and DVB-S front-end integrated demodulators with a fully featured SD advanced decoder system-on-chip (SoC)
    • Flexible ST231 based advanced video decoder
    • ST231 audio decoder at 450 MHz supporting WMA9, AC3, DD+, AAC, AAC+ with SPDIF output
    • SD display: 2 video, 3 graphics planes and background color with high quality filtering
    • HDMI/HDCP output with standard definition (SD) component and composite output
    • Unified DDR2 16-bit interface operating at up to 333 MHz
    • Programmable transport interface (PTI) and transport stream (TS) merger with up to 2 digital external TS inputs, 2 internal inputs from internal demodulators and one TS from memory for network client
    • USB 2.0 to support network interface and feature enhancement
    • External memory interface (EMI) with Nand-Flash, Nor-Flash, PCI, peripherals support
    • 10/100 Mbit/s Ethernet MAC with media independent interface (MII) and reduced MII (RMII)
    • Advanced security, SVP compliant, WM DRM compliant
    • Dual smartcard, 4 x UART, 3 x synchronous serial controllers (SSC), soft modem and DAA interface, IR blaster and receiver, UHF Rx digital input
    • DiSEqC 2.0 and FSK modem supported
    • 4 x 4 matrix key front panel switch scanner FSM with key de-bounce
    • 27 x 27 mm package, 65-nm technology

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STi5211

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models