STi5251
Obsolete
Design Win
Advanced SD STB decoder with integrated DVB-C/DVB-T demodulator

Download databrief

Product overview

Description

The STi5251 is a new, cost-effective SD advanced decoding STB SoC. The STi5251 is ideally suited to cable, terrestrial and terrestrial/IP hybrid networks. The STi5251 integrates in a single IC a versatile DVB-C/DVB-T demodulator/FEC (user mode selectable), multi-stream transport demux, an ST40 applications CPU, A/V decode, video processing, graphics and display, advanced security, STB peripherals, audio/video DACs, digital A/V outputs, USB 2.0 host controller with PHY and ULPI, SDIO SD-MMC controller and Ethernet GMAC controller with /MII/RMII/TMII interface.

  • All features

    • Advanced standard definition video decoding (H.264/VC-1/MPEG2/AVS)
    • Advanced multi-channel audio decoding (MPEG 1, MPEG 2, MP3, DD/DD+, AAC/AAC+, WMA9/WMA9pro)
    • Linux, Windows CE® and OS21 compatible ST40 applications CPU (450 MHz)
    • 16-bit DDR1/DDR2 compatible local memory interface (LMI)
    • Embedded DVB-C or DVB-T demodulator
    • Multi-stream, DVR capable, transport stream processing
    • Flexible ST231-based audio decoder
    • Flexible ST231-based advanced video decoder
    • Multi-channel flexible DMA controller
    • Extensive connectivity (dual USB controller, Ethernet MAC/MII/RMII/TMII and SD-MMC/SDIO)
    • Advanced security and DRM support including SVP, MS-DRM, Marlin, DivX and DTCP-IP
    • External memory interface (EMI) with NAND-Flash, NOR-Flash, peripherals support
    • Dual smartcard, 4 x UART, 4 x synchronous serial controllers (SSC), soft modem, IR transmitter and receiver, UHF Rx/SCD
    • 4 x 4 matrix key front panel switch scanner FSM with key de-bounce
    • 23 mm x 23 mm x 1.7 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STi5251

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models