STi7108M
Obsolete
Design Win
Advanced HD AVC decoder with 3D graphics acceleration and MoCA

Download databrief

Product overview

Description

STi7108M is the next generation of HD, AVC set-top box decoder for satellite, cable, terrestrial and IP-STB markets that require MoCA®1.1.

The STi7108M provides a solution for operators to specify a range of high-performance, MPEG2 / H.264 / VC-1 STBs.

The STi7108M can be used with zappers, IP clients, DVR standalone, and DVR server/home network STBs, especially where true 3D graphics is required.

Content delivery is possible using broadcast or broadband networks, or both (hybrid STBs).

The STi7108M is also targeted at next generation DLNA compatible Blu-ray (BD) and HD Media players.

  • All features

    • Open GL ES 2.0/Open VG 1.1 compatible 3D graphics GPU for enhanced EPGs/UIs
    • 1080p50, 1080p60 video decoding
    • High-performance ST40 applications CPU with Level 2 cache
    • High-performance ST40 real-time CPU
    • MoCA®1.1 interface
    • Dual eSATA ports
    • Triple USB 2.0 host ports
    • Dual 16-bit/32-bit LMI supporting DDR2/DDR3
    • Dual Ethernet GMAC
    • Low power process and design with dynamic power management architecture

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STi7108M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models