STi7200
Obsolete
Design Win
Triple display, HDTV set-top box, dual decoder for H.264 and VC-1

Download databrief

Product overview

Description

The STi7200 is a new generation, high-definition set-top box/DVD decoder chip that provides very high performance for low-cost HD systems. With enhanced performance over the STi7109, it includes both Windows Media Video 9 and H.264 video decoders for new, low bitrate applications. The STi7200 is able to decode two HD programs.

Based on the STBus architecture, this system-on-chip is a full back-end processor for digital terrestrial, satellite, cable and IP high-definition set-top boxes, compliant with ATSC, SMPTE VC-1, DVB, DIRECTV, DCII, OpenCable and ARIB BS4 specifications. The STi7200 includes all processing for DVD applications.

  • All features

    • Single-chip, high-definition STB decoder:
      • H.264 and Microsoft®VC-1 compatible
      • Linux®, Windows®CE and OS21 compatible ST40 CPU core
      • Supports NAND flash, NOR flash and Sflash
      • Local memory 2 × DDR2 333 MHz
      • Transport filtering and descrambling
      • Dual H.264, MPEG-2, VC-1 video decoding
      • SVP compliant
      • Windows®DRM support
      • Triple display composition
      • Integrated VHF channel 3/4 modulator
      • Dual audio decoder, including Windows Media®Audio 9 (WMA-9) and WMA-9 Pro
      • DVD data retrieval and decryption
      • HD DVD/BD compliant
      • DVR capable
      • HDMI/HDCP interface with CEC line controller
      • IQI (Image Quality Improvement) support
    • Connectivity:
      • Triple USB 2.0 host controller / PHY interface
      • Digital audio and video auxiliary inputs
      • Low-cost modem support
      • Dual 100BT ethernet controller, MAC and MII / RMII interface for external PHY
      • Dual serial ATA (SATA)
      • High speed synchronous interface (MPX) to STVi498 cable and DOCSIS front-end chip

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STi7200

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models