STiH206
Obsolete
Design Win
Advanced HD AVC processor with integrated low power standby controller for entry market

Download databrief

Product overview

Description

The STiH206 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across all networks (cable/satellite/DTT/x-DSL/IP) worldwide, and is suitable both for operator markets (with advanced security) and retail markets.

The STiH206 provides a solution for operators and manufacturers to specify a range of cost-effective, high-performance STBs including basic zappers, interactive STBs, IP clients, and DVR STBs with content delivery possible using broadcast or broadband networks or both (Hybrid STBs).

  • All features

    • ST40 applications CPU with 256 Kbyte L2 cache
    • 16-bit LMI supporting DDR3 up to 667 MHz
    • Decoding of H.264, MPEG2, VC-1 and AVS HD video streams
    • 3DTV decoding and display compatible with HDMI 1.4b
    • Extensive connectivity (two USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCIe)
    • Secure booting from SLC NAND Flash or Serial NOR Flash
    • Low-power process and architecture
    • Integrated low power standby controller
    • High-quality video resizing and de-interlacing
    • Integrated Ethernet PHY
    • Targets two layer PCB designs for low-end zapper STB applications
    • Package: PBGA 27 × 27 x 2.19

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH206

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models