STiH223
Obsolete
Design Win
HD cable STB processor with integrated demodulator and low power standby controller

Download databrief

Product overview

Description

The STiH223 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across American and Asian cable networks that utilize the ITU-T J.83 annex B physical layer. It is suitable both for operator (with advanced security) and retail markets.

The STiH223 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH223 integrates a high performance cable receiver, supporting reception, channel demodulation, and forward error correction (FEC) and is fully compliant with the ITU-T J.83 annex B standard.

  • All features

    • ST40 applications CPU with 256 KB L2 cache
    • 16-bit LMI supporting DDR2/DDR3
    • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
    • 3DTV decoding and display compatible with HDMI 1.4a
    • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCI-e)
    • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
    • Low-power process and architecture
    • Integrated low power standby controller
    • High-quality video resizing and de-interlacing
    • Integrated Ethernet PHY
    • Targets two layer PCBs for cost-effective zapper STB applications
    • Integrates ITU-T J.83 annex B demodulation and FEC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH223

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models