STiH225
Obsolete
Design Win
Interactive HDTV cable STB processor with integrated front-end

Download databrief

Product overview

Description

The STiH225 is an interactive HDTV set-top box device, with an embedded DOCSIS cable modem capable of providing DOCSIS set-top gateway (DSG), interactive multimedia and internet access for the digital cable market. STiH225 device can be used as a mini gateway for the home network.

  • All features

    • DOCSIS/EuroDOCSIS 2.0 cable modem with support for DOCSIS 3.0 down-stream channel bonding
    • Integrates three cable receiver/demodulators with 12-bit ADC IF interface and one cable transmitter with 14-bit DAC output
    • Dual core architecture
    • Linux® compatible
    • Firmware-based multi-standard HD video decoder for:
      • H.264 / MPEG-4 AVC HP@L4
      • MPEG-2 MP@HL
      • SMPTE VC-1 AP@L3
    • Firmware-based multi-standard audio processor for:
      • MPEG-1 I/II/III (MP3), MPEG-2 ACC (AAC-LC)
      • MPEG-4 HE AAC (aacPlus)
      • Dolby® Digital (AC-3), Dolby Digital Plus
    • Firmware-based programmable transport stream (PTI) processor
    • DVR support, and trick play modes
    • Dual display HD and SD
    • 2D Blitter graphics with video mosaic support
    • Multi-level layered security
    • Interfaces include USB, Ethernet, HDMITM, eSATA
    • Single port 10/100 fast Ethernet transceiver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH225

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models