STiH251
Obsolete
Design Win
Advanced STB decoder with integrated DVB-T/DVB-T2/DVB-C demodulator

Download databrief

Product overview

Description

The STiH251 uses state-of-the-art process technology to provide a fully featured HD AVC, DVB-T2 and DVB-T demodulator/decoder IC.

It is a highly integrated system-on-chip, suitable for STB markets acrossterrestrial, and terrestrial/IP hybrid networks worldwide.

  • All features

    • Integrated DVB-T2 and DVB-T demodulator
      • User-selectable mode
      • Compatible with low to high IF tuners
      • ADC for RF signal strength indicator
    • Advanced high-definition video decoding (H264/VC-1/MPEG2)
    • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
    • Advanced multi-channel audio decoding (MPEG 1, 2, MP3, DD/DD+, AAC/AAC+, WMA9/WMA9Pro)
    • Linux, Windows CE and OS21 compatible applications CPU
    • 32-bit DDR1/DDR2 compatible local memory interface
    • Multi-stream, DVR capable transport stream processing
    • Extensive connectivity (dual USB hosts, e-SATA, Ethernet MAC/MII/RMII and PCI)
    • Advanced security and DRM support including SVP, MS-DRM and DTCP-IP

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH251

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models