STiH270
Obsolete
Design Win
HD cable STB processor with integrated demodulator and low-power standby controller

Download databrief

Product overview

Description

The STiH270 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable network, and is suitable for operator markets (with advanced security) and retail markets worldwide.

The STiH270 provides a solution for operators and manufacturers to specify a range of cost-effective, high-performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH270 integrates a high-performance cable receiver, supporting cable reception, channel demodulation and forward error correction (FEC). The cable receiver is compliant with ITU-T J.83 Annex A/B/C and DVB-C specifications.

  • All features

    • ST40 applications CPU with 256 Kbyte L2 cache
    • 16-bit LMI supporting DDR3
    • Decoding of H.264, MPEG2, VC-1 and AVS HD video streams
    • 3DTV decoding and display compatible with HDMI 1.4b
    • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port)
    • Secure boot from SLC NAND Flash or Serial NOR Flash
    • Low-power process and architecture
    • Integrated low-power standby controller
    • High-quality video resizing and de-interlacing
    • Targets two layer PCBs for cost-effective zapper and STB applications
    • Integrates cable demodulation and FEC
    • Integrated Ethernet PHY

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH270

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models