STiH301
Obsolete
Design Win
ARM Cortex-based hybrid set-top box platform

Download databrief

Product overview

Description

ST's STiH301 system-on-chip uses leading ARM CPU and GPU architecture to provide powerful set-top box and connected client platforms.

This SoC supports broadcast, broadband and OTT services, combined with the latest set-top box middleware and broadband software solutions.

The STiH301 supports high-efficiency HEVC decoding, allowing, for a given bandwidth, more data transmission. The STiH301 platform therefore permits IP service providers a means of offering HD content to a greater number of customers, or for broadcasters to provide more channels.

  • All features

    • Single-core ARM®applications CPU delivering up to 3750 DMIPS
    • Integrated ARM® Mali GPU for high-performance 3D graphics
    • HEVC full HD video decoding combined with Faroudja®video processing technology
    • Advanced security engine supporting all popular CAS and DRM, to protect premium media content
    • Wide connectivity, including USB 3.0, PCI-e, SATA and fast Ethernet
    • Dedicated interfaces to a large range of companion front-end solutions: satellite, cable and terrestrial and WiFi devices
    • 28 nm process technology chip
    • BGA 19 x 19 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH301

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models