STiH412
Obsolete
Design Win
Monaco Ultra - ARM-based, UHD multimedia server-box platform

Download databrief

Product overview

Description

ST's STiH412 system-on-chip, belonging to its new 'Monaco' family, provides a full-featured solution for multi-HD and UHD IP set-top boxes, and server-box applications. This SoC supports integrated broadcast and broadband services, combined with the latest set-top box middleware and broadband software solutions.

ST's Faroudja®Transcode Engine provides best-in-class transcoding capabilities for multi-screen streaming across consumer and handheld devices. This allows operators to optimize network bandwidth, while offering an excellent quality of service throughout the home.

The STiH412 supports HEVC decoding, and therefore permits operators and service providers the means to offer UHD content to their customers.

  • All features

    • Dual core SMP ARM®applications CPU plus a quad-core GPU for true 3D graphics
    • Ultra HD decoding up to 2160p30, combined with Faroudja®video processing technology
    • Faroudja®video transcoding engine
    • Advanced security supporting concurrent conditional access and DRM, to protect premium broadcast content
    • Wide connectivity, including USB 3.0, PCI-e, SATA and Gigabit Ethernet
    • Dedicated interfaces to a range of companion front-end solutions, including MoCA 2.0, DOCSIS 3.0, satellite and 802.11ac WiFi devices
    • 28 nm process technology chip

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH412

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models