STV0297E
Obsolete
Design Win
QAM demodulator IC with A/D converter

Download databrief

Product overview

Description

The STV0297E is a complete single-chip QAM (quadrature amplitude modulation) demodulation and FEC (forward error correction) solution that performs sampled IF to transport stream (MPEG-2 or MPEG-4) block processing of QAM signals. It is intended for the digital transmission of compressed television, sound, and data services over cable. It is fully compliant with ITU-T J83 Annexes A/C or DVB-C specification bitstreams (ETS 300 429, “Digital broadcasting systems for television, sound and data services - Framing structure, channel coding and modulation - Cable Systems”). It can handle square (16, 64, 256-QAM) and non-square (32, 128-QAM) constellations.

Japanese DBS systems require a transport stream multiplex frame (TSMF) layer to carry digital signals over cable systems. When the recovered transport stream is a multiplex frame, the STV0297E post-processes it to extract a single transport stream. Automatic detection of the TSMF layer is provided.

The chip integrates an analog-to-digital converter that delivers the required performance to handle up to 256-QAM signals in a direct IF sampling architecture, thus eliminating the need for external downconversion.

The IF can be up to 57 MHz while the STV0297E allows the sampling clock to be freely selected from a given range (and meeting constraints derived from SAW filter and symbol rate characteristics). All further processing is fully digital, so no external feedback loop is required. The STV0297E handles a wide range of symbol rates, ranging from the highest practical rates to rates as low as 0.87 Mbaud, even if there is a significant frequency offset.

The STV0297E is thus an excellent candidate for integration in world-wide set-top boxes, cable modems and cable tuners.

It provides all demodulation and FEC functions required for the recovery of QAM modulated bitstreams with outstanding BER results. In addition, it includes several features that give simple and immediate access to various quality and status monitoring parameters.

The STV0297E also provides outputs, such as delayed AGC or a noise-free I2C bus dedicated to tuner control, which simplifies the design of high-quality application boards. These outputs are mapped to a 10-bit GPIO matrix allowing a good optimization of the application PCB. The STV0297E outputs error corrected MPEG transport streams in a wide variety of formats, including the DVB common interface format with programmable data clock frequency. The STV0297E interfaces seamlessly to the packet demultiplexers embedded in the ST backend product families.

The dynamic performance of the STV0297E has been significantly improved and is close to theoretical limits thanks to new demodulation algorithms and a wide equalizer allowing the STV0297E to correct both pre and post echoes.

  • All features

    • Integrated matched filtering
    • Front derotator for better low symbol rate performance and relaxed tuner constraints
    • On-chip FEC A/C with ability to bypass individual blocks
    • Robust integrated adaptive pre and post equalizer
    • Two AGC outputs suitable for delayed AGC applications (sigma-delta outputs)
    • 10 programmable GPIO
    • Improved signal acquisition
    • Integrated signal quality monitors, plus lock indicator and interrupt function mapped to GPIO pin
    • System clock generated on-chip from quartz crystal
    • 4 I2C addresses
    • Low frequency crystal operations 4, 16, 25 30 - MHz
    • Additional I2C bus (I2C repeater) dedicated to tuner control for minimum tuner disturbance
    • Easy control and monitoring via 2-wire fast I2C bus
    • Parallel and serial output interfaces, with DVB common interface support
    • Programmable clock derived from system clock and available for external use
    • CMOS technology, 1.0 V operation
    • On chip voltage regulator
    • Full digital demodulation
    • Very low power consumption
    • Decodes ITU-T J.83-Annexes A/C and DVB-C bit streams
    • High-performance integrated A/D converter suitable for direct IF architecture in all QAM (quadrature amplitude modulation) modes
    • Processes Japanese transport stream multiplex frame (TSMF)
    • Small footprint package: (10 x 10 mm2)
    • Variable symbol rates
    • Supports 16, 32, 64, 128 and 256 point constellations

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV0297E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models