STV6120
Obsolete
Design Win
8PSK/QPSK low-power 3.3-V dual wide-band satellite tuner IC

Download databrief

Product overview

Description

The STV6120 satellite tuner is a quad-input dual direct-conversion (zero-IF) wideband satellite tuner intended for digital set-top boxes and similar applications.

  • All features

    • Four VLNA inputs
    • On-chip 4:2 matrix
    • Input frequency range 250 MHz to 2150 MHz
    • Two independently programmable tuners
    • RF to baseband direct conversion
    • Single 3.3-V DC supply
    • Fractional N synthesizers
    • Extremely low phase noise, compliant with DVB-S2 requirements
    • Flexible crystal frequency output to drive the demodulator IC
    • Continuously variable gain: 0 to 65 dB
    • Additional and programmable gain on baseband amplifier: 0 to 16 dB
    • Programmable 5- to 36-MHz cut-off frequency (Butterworth 5th-order baseband filters)
    • Low power consumption
    • Compatible with 5- and 3.3-V I2C bus
    • Applications
      • Direct broadcasting satellite (DBS) QPSK/8PSK demodulation
      • Set-top box
    • Package
      • VFQFPN-56 8 x 8 x 1 mm3 with exposed pad down (EPD) for heat dissipation
      • ECOPACK®, environmentally friendly package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV6120

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models