STV6430
Obsolete
Design Win
Audio/video buffer for single SCART

Download databrief

Product overview

Description

The STV6430 is a fully integrated solution for filtering and buffering standard-definition signals, and buffering stereo audio signals from the MPEG decoder of a digital receiver, Blu-ray or DVD player, or iDTV plug-in.

The STV6430 embeds buffers and low-pass filters (7-MHz, SD filters) and a dual audio amplifier that operates with either differential or single-ended inputs.

  • All features

    • I2C bus control
    • Video section:
      • 7-MHz, low-pass filters on four encoder video outputs
      • DC-coupled inputs
      • Each output is capable of driving an AC- or DC-coupled, 150-Ω video load at 3 V pp and CVBS output can drive a dual, 75-Ω video load
      • Selectable gain of 6 or 12 dB for each channel
      • Selective video output muting
    • Audio section:
      • Stereo sound capability
      • Differential or single-ended audio inputs
      • Audio outputs drive 2-kΩ loads at 3 V RMS
      • Selectable audio gain of 0 to 28 dB
      • Audio output muting
      • 9 V to 12 V single supply operation
      • Click-noise suppression management
      • Pop-noise suppression management
    • Low power mode
      • Audio/video standby function
    • Applications
      • Set-top boxes (IP, cable, satellite, terrestrial)
      • Integrated digital TV plug-in
      • Blu-ray and DVD players

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV6430

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models