STPS2H100ZFY
Active
Design Win
Automotive 100 V, 2 A SOD123Flat Power Schottky Rectifier

Download datasheet

Product overview

Description

Single chip Schottky rectifiers suited to automotive applications, such as lighting, diesel injection, or engine control unit.

Packaged in SOD123Flat, this device is especially intended for surface mounting and used in high frequency converters, free wheeling and reverse polarity protection in automotive applications.

  • All features

    • AEC-Q101 qualified
    • High junction temperature capability
    • Low leakage current
    • Negligible switching losses
    • Avalanche capability specified
    • ECOPACK®2 compliant component
    • PPAP capable

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS2H100ZFY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPS2H100ZFY
Active
SOD123Flat Automotive Ecopack2 - -

STPS2H100ZFY

Package:

SOD123Flat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOD123Flat

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Junction Temperature (°C) (max)
min
max
STPS2H100ZFY

Distributor availability of STPS2H100ZFY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS2H100ZFY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS2H100ZFY

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors