STPS40SM80C
Obsolete
Design Win
Power Schottky rectifier

Download datasheet

Product overview

Description

This dual diode Schottky rectifier is suited for high frequency switch mode power supply.

Packaged in TO-220AB, I2PAK, D2PAK and TO-220FPAB, this device is particularly suited for use in notebook, game station, LCD TV and desktop adapters, providing these applications with a good efficiency at both low and high load.

  • All features

    • High junction temperature capability
    • Optimized trade-off between leakage current and forward voltage drop
    • Low leakage current
    • Avalanche capability specified
    • Insulated package TO-220FPAB
      • insulated voltage: 2000 V
      • package capacitance: 45 pF

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS40SM80C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models