Product overview
Description
The STTH15RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.
It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping diode.
-
All features
- AEC-Q101 qualified
- High junction temperature capability
- Ultrafast with soft recovery behavior
- Low reverse current
- Low thermal resistance
- Reduce switching and conduction losses
- PPAP capable
- D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
- VRRM guaranteed from -40 °C to 175 °C
- ECOPACK®2 compliant (DO-247, TO-220AC)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 8.0 | 09 Feb 2026 | 09 Feb 2026 | |||
| ZIP | 1.0 | 04 Jul 2017 | 04 Jul 2017 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STTH15RQ06DY | Active Product is in volume production. | TO-220AC | Automotive | Ecopack2 | - | - | |
| STTH15RQ06G2Y-TR | Active Product is in volume production. | D2PAK HV | Automotive | Ecopack1 (*) | - | - | |
| STTH15RQ06GY-TR | Active Product is in volume production. | D2PAK | Automotive | Ecopack1 (*) | - | - | |
| STTH15RQ06WY | Active Product is in volume production. | DO-247 | Automotive | Ecopack2 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STTH15RQ06GY-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH15RQ06WY | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH15RQ06DY | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH15RQ06G2Y-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH15RQ06GY-TR Active
STTH15RQ06WY Active
STTH15RQ06DY Active
STTH15RQ06G2Y-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors