STTH16003
Active
Design Win
300 V, 160 A Ultrafast Diode

Download datasheet

Product overview

Description

Dual rectifiers suited for switch mode power supply and high frequency DC to DC converters.

Packaged in ISOTOP, this device is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and telecom power supplies.

  • All features

    • Combines highest recovery and reverse voltage performance
    • Insulated package: ISOTOPinsulated voltage: 2500 VRMScapacitance: < 45 pF
    • Ultra-fast, soft and noise-free recovery
    • Low inductance and low capacitance allow simplified layout

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH16003

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH16003TV1
Active
ISOTOP Industrial Ecopack2 - -

STTH16003TV1

Package:

ISOTOP

Material Declaration**:

Marketing Status

Active

Package

ISOTOP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH16003TV1

Distributor availability of STTH16003TV1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH16003TV1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH16003TV1

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors