Product overview
Description
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged either in TO-220AB, TO-220FPAB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection applications.
-
All features
- Suited for SMPS
- Low losses
- Low forward and reverse recovery time
- Low leakage current
- High junction temperature
- Insulated package: TO-220FPAB
- insulating voltage: 2000 VRMS sine
- ECOPACK®2 compliant component for D²PAK on demand
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STTH1602CFP | Active Product is in volume production. | TO-220FPAB | Industrial | Ecopack2 | - | - | |
| STTH1602CG-TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 (**) | - | - | |
| STTH1602CT | Active Product is in volume production. | TO-220AB | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STTH1602CT | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH1602CFP | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH1602CG-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH1602CT Active
STTH1602CFP Active
STTH1602CG-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors