STTH2003C-Y
Active
Design Win
Automotive 300 V, 20 A dual Ultrafast Diode

Download datasheet

Product overview

Description

This dual center tap rectifier is suited for switch mode power supplies and high frequency DC to DC converters.

Packaged in D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.

  • All features

    • High junction temperature
    • Combines highest recovery and reverse voltage performance
    • Ultrafast, soft and noise-free recovery
    • AEC-Q101 qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH2003C-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH2003CGY-TR
Active
D2PAK Automotive Ecopack1 (*) - -

STTH2003CGY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH2003CGY-TR

Distributor availability of STTH2003CGY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH2003CGY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH2003CGY-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors