STTH200W03TV1
Obsolete
Design Win
Turbo 2 ultrafast high voltage rectifier

Download datasheet

Product overview

Description

The STTH200W03TV1, which uses ST Turbo 2, 300 V technology, is especially suited to be used for DC/AC and DC/AC converters in primary stage of MIG/MMA/TIG welding machine.

Packaged in ISOTOP, this device offers high power integration for all welding machines and industrial equipment.

  • All features

    • Ultrafast switching
    • Low reverse recovery current
    • Low thermal resistance
    • Reduces switching and conduction losses
    • Insulated package
      • Insulating voltage = 2500 V rms
      • Capacitance = 45 pF
    • Complies with UL standards (File ref: E81734)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH200W03TV1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models