STTH3010
Active
Design Win
1000 V, 30 A Ultrafast Diode

Download datasheet

Product overview

Description

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.

Such demanding applications include industrial power supplies, motor control, and similar mission-critical systems that require rectification and freewheeling. These diodes also fit into auxiliary functions such as snubber, bootstrap, and demagnetization applications.

The improved performance in low leakage current, and therefore thermal runaway guard band, is an immediate competitive advantage for this device.

  • All features

    • Insulated package:\t\tDOP3I Electrical insulation = 2500 VRMSCapacitance = 12 pF\t\t
    • Ultrafast, soft recovery
    • High frequency and/or high pulsed current operation
    • Very low conduction and switching losses
    • High junction temperature
    • High reverse voltage capability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH3010

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH3010D
Active
TO-220AC Industrial Ecopack2 - -
STTH3010PI
Active
DOP3 Ins Industrial Ecopack2 - -
STTH3010W
Active
DO-247 Industrial Ecopack2 - -

STTH3010D

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH3010PI

Package:

DOP3 Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DOP3 Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH3010W

Package:

DO-247

Material Declaration**:

Marketing Status

Active

Package

DO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH3010D

Distributor availability of STTH3010D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH3010PI

Distributor availability of STTH3010PI

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH3010W

Distributor availability of STTH3010W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH3010D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH3010D

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH3010PI Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH3010PI

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH3010W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH3010W

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors