STTH30L06-Y
Active
Design Win
Automotive 600 V, 30 A Low Drop Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

The STTH30L06-Y is an ultrafast recovery power rectifier dedicated to energy efficiency housed in DO-247 and D²PAK.

The STTH30L06-Y is especially designed for PFC boost function in Automotive applications.

  • All features

    • AEC-Q101 qualified
    • Ultrafast recovery
    • Low conduction losses
    • High surge capability
    • Low leakage current
    • High junction temperature
    • VRRM guaranteed from -40 to +175 °C
    • ECOPACK2 compliant (DO-247)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH30L06-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH30L06GY-TR
Active
D2PAK Automotive Ecopack1 (*) - -
STTH30L06WY
Active
DO-247 Automotive Ecopack2 - -

STTH30L06GY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

STTH30L06WY

Package:

DO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DO-247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH30L06WY

Distributor availability of STTH30L06WY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH30L06GY-TR

Distributor availability of STTH30L06GY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH30L06WY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH30L06WY

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH30L06GY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH30L06GY-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors