STTH30R02DJF
Active
Design Win
200 V, 30 A High Effiency Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

High performance diode suited for high frequency DC to DC converters.

Packaged in PowerFLAT 5x6, the STTH30R02DJF is optimized for use in low voltage high frequency inverters.

  • All features

    • Suited for DC/DC converts
    • Low losses
    • High Tj
    • High surge current capability
    • High energy avalanche capability
    • Thin package: 1 mm
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH30R02DJF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH30R02DJF-TR
Active
PowerFLAT™ Industrial Ecopack2 - -

STTH30R02DJF-TR

Package:

PowerFLAT™

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT™

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
Junction Temperature (°C) (max)
STTH30R02DJF-TR

Distributor availability of STTH30R02DJF-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH30R02DJF-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH30R02DJF-TR

Operating Temperature (°C) (max):

175

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors