STTH30R03
Active
Design Win
300 V, 30 A Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

The TURBOSWITCH \"R\" is an ultra high performance diode.

This TURBOSWITCH family, which drastically cuts losses in associated MOSFET when run at high dIF/dt, is suited for HF OFF-Line SMPS and DC/DC converters.

  • All features

    • Designed for high frequency applications.
    • Allows size decrease of snubbers and heatsinks.
    • Hyperfast recovery competes with GaAs devices.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH30R03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH30R03CG-TR
Active
D2PAK Industrial Ecopack1 (*) - -
STTH30R03CW
Active
TO-247 Industrial Ecopack2 - -

STTH30R03CG-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

STTH30R03CW

Package:

TO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH30R03CG-TR

Distributor availability of STTH30R03CG-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH30R03CW

Distributor availability of STTH30R03CW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH30R03CG-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH30R03CG-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH30R03CW Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH30R03CW

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors