Product overview
Description
The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.
Such demanding applications include industrial power supplies, motor control, and similar mission-critical systems that require rectification and freewheeling. These diodes also fit into auxiliary functions such as snubber, bootstrap, and demagnetization applications.
The improved performance in low leakage current, and therefore thermal runaway guard band, is an immediate competitive advantage for this device.
-
All features
- Insulated packages:\t\t
TO-220Ins\t\t Electrical insulation = 2500 VRMS Capacitance = 7 pF\t\t TO-220FPAC Electrical insulation = 2500 VRMS Capacitance = 12 pF\t\t - Ultrafast, soft recovery
- High frequency and/or high pulsed current operation
- Very low conduction and switching losses
- High junction temperature
- High reverse voltage capability
- Insulated packages:\t\t
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STTH810D | Active Product is in volume production. | TO-220AC | Industrial | Ecopack2 | - | - | |
| STTH810DI | Active Product is in volume production. | TO-220AC Ins | Industrial | Ecopack2 | - | - | |
| STTH810FP | Active Product is in volume production. | TO-220FPAC | Industrial | Ecopack2 | - | - | |
| STTH810G-TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack1 (*) | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STTH810D | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH810G-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH810FP | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH810DI | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH810D Active
STTH810G-TR Active
STTH810FP Active
STTH810DI Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors