STTH8R06-Y
Active
Design Win
Automotive 600 V, 8 A Turbo 2 Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

The STTH8R06, which uses ST Turbo 2 600 V technology, is specially suited as a boost diode in continuous mode power factor correction and hard switching conditions. This device is also intended for use as a free wheeling diode in power supplies and other power switching applications.

  • All features

    • Ultrafast switching
    • Low reverse recovery current
    • Low thermal resistance
    • Reduces switching losses
    • AEC-Q101 qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH8R06-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH8R06GY-TR
Active
D2PAK Automotive Ecopack1 (*) - -

STTH8R06GY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
Junction Temperature (°C) (max)
STTH8R06GY-TR Available at 2 distributors

Distributor availability ofSTTH8R06GY-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2722 1 Buy from Distributor
ANGLIA Live EUROPE 5000 1 Buy from Distributor

Distributor reported inventory date: 2026-10-22

Distributor Name

DIGIKEY

Stock

2722

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

5000

Min.Order

1

Distributor reported inventory date: 2026-10-22

Active
D2PAK Tape and Reel FRANCE EAR99 NEC

175

STTH8R06GY-TR Active

Part Number:

STTH8R06GY-TR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

Distributor availability ofSTTH8R06GY-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2722 1 Buy from Distributor
ANGLIA Live EUROPE 5000 1 Buy from Distributor

Distributor reported inventory date: 2026-10-22

Distributor Name

DIGIKEY

Stock

2722

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

5000

Min.Order

1

Distributor reported inventory date: 2026-10-22

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors