ST’s ultrafast Tandem diodes, with more than 50 million units shipped, are now entering the second generation with the new 8-amp STTH8T06, STTH8ST06 and 12-amp STTH12T06.
Formed with two dice in the package, as for the previous generation, these ultrafast Tandem diodes are the fastest 600 V silicon diodes on the market. For switching frequencies up to 100 kHz, and junction temperature below 100 °C, the performance of these diodes is very close to that of silicon-carbide diodes.
The key advantage of this solution resides in its price versus performance, compared to other solutions available on the market.
Featured Videos
Getting started with Schottky and FERD eTool video
- STTH1506D 600 V, 15 A 2-lead tandem Hyperfast Boost Diode
- STTH12T06 600 V, 12 A tandem Extrafast Boost Diode
- STTH8T06 600 V tandem Extrafast Boost Diode
- STTH806TTI 600 V, 8 A 3-lead tandem Hyperfast Boost Diode
- STTH806DTI 600 V, 8 A 2-lead tandem Hyperfast Boost Diode
- STTH8ST06 600 V tandem High Density Extrafast Boost Diode
- STTH1506TPI 600 V, 15 A 3-lead tandem Hyperfast Boost Diode
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.