Product overview
Description
The P-NUCLEO-IOM01M1 is an STM32 Nucleo pack composed of the STEVAL-IOM001V1 and the NUCLEO-F446RE boards. The STEVAL-IOM001V1 is a single IO-Link master PHY layer (L6360) while the NUCLEO- F446RE runs an IO-Link stack rev 1.1 (developed by and property of TEConcept GmbH, license limited to 10k minutes, renewable without additional costs). IO-Link stack update is allowed exclusively by following the procedure described in UM2421 (freely available at www.st.com). Any other erase/overwrite of the pre-loaded stack makes impossible to restore it.
The STM32 Nucleo pack provides an affordable and easy-to-use solution for the evaluation of IO-Link applications, L6360 communication features and robustness, together with the STM32F446RET6 computation performance. The pack, hosting up to four STEVAL-IOM001V1 to build a quad port IO-Link master, can access the IO-Link physical layer and communicate with IO-Link Devices.
You can evaluate the tool via the dedicated GUI (IO-Link Control Tool©, property of TEConcept GmbH) or use it as an IO-Link master bridge accessible from the dedicated SPI interface: source code of demo project (Low-Level IO-Link Master Access Demo Application, developed by TEConcept GmbH) and API specification are available for free.
-
All features
- IO-Link master stack v.1.1 (property of TEConcept GmbH):
- renewable 10k minutes license
- ready for new version update
- STEVAL-IOM001V1
- IO-Link master PHY based on L6360
- Interrupt diagnostics pin
- I²C and UART interface
- SPI (slave) interface
- 65 mA selectable (3.3 or 5.0 V) linear regulator
- CQ (push-pull) and L+ (high side) switches
- IQ additional IEC61131-2 type 1 digital input
- L+ and CQ overload and overheating protections with non-dissipative cut-off function
- QFN-26L (3.5x5x1 mm) package
- Operating voltage range from 18 to 32.5 V
- Additional high side switch for L+ heavy loads (IPS161H)
- LEDs for status and diagnostics
- Ground and VCC wire break protections
- EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
- Equipped with ST morpho connectors
- CE certified
- RoHS and China RoHS compliant
- NUCLEO-F446RE
- STM32F446RET6 32-bit Micro-controller based on ARM®Cortex®-M4 core (180 MHz max.) with 512-Kbyte Flash memory and 128 (+4) Kbyte RAM
- Two types of extension resources: Arduino™ UNO Revision 3 connectivity and ST morpho extension pin headers for full access to all STM32 I/Os
- Mbed-enabled (http://mbed.org)
- On-board ST-LINK/V2-1 debugger/programmer with SWD connector: selection-mode switch to use the kit as a standalone ST-LINK/V2-1
- Two push-buttons: USER and RESET
- IO-Link master stack v.1.1 (property of TEConcept GmbH):
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 06 Jul 2018 | 06 Jul 2018 | |||
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 06 Jul 2018 | 06 Jul 2018 | ||||
| ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Apr 2021 | 23 Apr 2021 | ||||
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| P-NUCLEO-IOM01M1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | - | |
P-NUCLEO-IOM01M1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P-NUCLEO-IOM01M1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
P-NUCLEO-IOM01M1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors