X-NUCLEO-GNSS2A1
Active
Design Win
Dead-reckoning GNSS expansion board based on Teseo-VIC3DA for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

  • All features

    • Operating supply voltage: 3.3 V
    • Ambient temperature: -40/+85°C
    • Sensitivity: -163 dBm (tracking mode)
    • Interfaces:
      • a UART port
      • an I²C port
      • configurable digital I/O time pulse
      • EXTINT input for wake-up
    • NMEA protocol
    • Assisted GNSS:
      • autonomous AGNSS
      • real-time, server-based
    • Simultaneous multiconstellation:
      • GPS
      • Galileo
      • Glonass
      • BeiDou
      • QZSS
    • Compatible with STM32 Nucleo development boards
    • Compatible with the Arduino UNO R3 connector
    • Teseo-VIC3DA dead-reckoning automotive firmware
    • Provision of FWD and WHEELTICK signals
    • Automotive GNSS and 6-axis inertial sensor
    • LNA and SAW filters on the RF path
    • SMA female antenna connector
    • RoHS and WEEE compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-GNSS2A1
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-GNSS2A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-GNSS2A1

Distributor availability of X-NUCLEO-GNSS2A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-GNSS2A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-GNSS2A1

Supplier:

ST

Core Product:

TESEO-VIC3DATR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors