EdgeST-SDK

Active
Design Win

Edge computing software development kit (SDK)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase
Get Started

Product overview

Description

EdgeST-SDK is an IoT edge computing abstraction library for Linux gateways.

It relies on cloud platform edge SDKs to enable local execution of functions on a Linux gateway and synchronization with the cloud.

More specifically, it enables the creation of virtual devices on the gateway to map non-IP connected devices (for example, via BLE), and the corresponding shadow devices on the cloud.

Local computation can be directly performed on the gateway with the same logic written for the cloud even when the Internet connection is lost: the shadow devices are synchronized with the virtual devices as soon as the Internet connection is available again.

EdgeST-SDK supports Amazon AWS Greengrass edge computing service and is released under BSD (3-clause) license terms.

  • All features

    • Written in Python™
    • Application samples available for a quick startup
    • BSD license terms
    • Used in combination with BlueST-SDK allows reading data from Bluetooth low energy sensor nodes and performing local computation on the gateway before sending data to the cloud

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      WireST-SDK

      Active

      Wired sensor software development kit for Linux gateways

      Evaluation Tool Software ST
      WireST-SDK

      Description:

      Wired sensor software development kit for Linux gateways
    • Part number
      Status
      Description
      Type
      Supplier

      FP-SNS-ALLMEMS1

      Active

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS1

      Description:

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-ALLMEMS2

      Active

      STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS2

      Description:

      STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STLKT01V1

      Active

      SensorTile development kit

      Sensor Solution Eval Boards ST
      STEVAL-STLKT01V1

      Description:

      SensorTile development kit