FP-IND-MCAI1
Active
Design Win
STM32Cube Function Pack for EVLSPIN32G4-ACT: FOC-based BLDC motor control with Edge AI fault recognition

Get Software Download databrief

Product overview

Description

The FP-IND-MCAI1 function pack is a reference code to control a low voltage three-phase brushless motors with EVLSPIN32G4-ACT reference design board, monitoring the vibrations using the STEVAL-C34KAT1 sensor kit, and classifying the operating conditions through an optimized AI algorithm.

The function pack comes with an implementation example of a motor fault classification based on a machine learning (ML) solution developed through NanoEdge™ AI studio, working in parallel with the field-oriented control motor control algorithm (FOC) generated with the STM32 motor control software development kit (X-CUBE-MCSDK).

The firmware collects data on the motor current and the IIS3DWB vibrometer (mounted on the STEVAL-C34KAT1 board). This data stream feeds the ML model allowing an accurate classification of motor behavior among normal operation (no faults) and two possible fault conditions.

The user can customize the ML model by changing motor configuration and adding their own classes.

  • All features

    • Sample application with a field oriented control algorithm to drive a low voltage three-phase brushless motor, managing the EVLSPIN32G4-ACT board
    • Machine learning model for motor behavior classification with Edge AI
    • Motor control protocol master implementation to interact with EVLSPIN32G4-ACT evaluation board, programmed as slave through MCSDK (X-CUBEMCSDK)
    • Free, user-friendly license terms

Get Software