PoE_Lighting
Active
Design Win
Android lighting app for STEVAL-POEL45W1 LED driver reference design

Get Software Download databrief

Product overview

Description

The PoE_Lighting app is designed for Smart Lighting and IoT applications, and allows you to control (ON/OFF) and change the intensity of the load (light) connected to the STEVAL-POEL45W1 reference design via BLE. The app uses GATT connection for communication with the device over a custom protocol.

It is available for Android (version 4.3 and above) and can be downloaded from Google Play.

  • All features

    • Based on Bluetooth low energy (BLE) connectivity
    • Designed for Smart Lighting and IoT applications
    • On/Off and intensity control
    • Available on Google Play
    • Compatible with all the Android devices running Android 4.3 and above
    • Scans and displays the compatible devices

Get Software