Loading spinner

STSW-BNRG-S2LP

Active
Design Win

STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

Get Software Download databrief

Product overview

Description

The package supports the BlueNRG-1/2 and S2-LP kit platforms available on related web pages to build dual radio applications. It provides a set of BLE demonstration applications with Bluetooth low energy scenarios coupled with the long range capabilities of sub-1 GHz technology.

The STSW-BNRG-S2LP DK SW package contains demonstration applications with complete header and source file sets. A complete set of drivers for interfacing the device peripherals (ADC, GPIOs, I2C, RTC, SPI, timers, UART, WDG, RTC) and the S2-LP is also provided.

The BLE-Sub1 GHz navigator PC application provides an interactive and user friendly interface to access the BLE-Sub1 GHz DK SW package. The main function of the BLE-Sub1 GHz navigator is to select and run the demonstration application in a user friendly manner, without requiring any extra hardware.

  • All features

    • BLE-Sub1 GHz dual radio navigator PC application
    • BlueNRG-1/2 Bluetooth Low Energy stack binary library and APIs, events callbacks interface
    • BLE-Sub1 GHz dual radio demonstration applications (source and header files) supporting the following devices:The following S2-LP kits:
      • STEVAL-IDB007V2
      • STEVAL-IDB008V2
      • STEVAL-FKI001V1
      • STDES-MONARCH
      • STEVAL-FKI868V2
      • STEVAL-FKI915V1
    • BlueNRG-1/2 CMSIS files
    • BlueNRG-1/2 peripheral drivers and related examples
    • ST-Sigfox library for ARM® Cortex®-M0 and adaptation layer for the BlueNRG-1/2
    • S2-LP library and adaptation layer for the BlueNRG-1/2

Get Software