STSW-IMG016
Active
Design Win
P-NUCLEO-53L3A2 pack graphical user interface (GUI)

Get Software Download databrief

Product overview

Description

The STSW-IMG016 is a GUI for Windows 7 and Windows 10. The GUI controls the P-NUCLEO-53L3A2 pack which consists of the X-NUCLEO-53L3A2 expansion board connected to the STM32F401RE nucleo board.

It is possible to control one VL53L3CX external breakout board when it is connected to the X-NUCLEO-53L3A2 expansion board through one of the dedicated connectors.

The VL53L3CX is the latest Time-of-Flight (ToF) product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multi target distance measurements and automatic smudge correction. The miniature reflowable package integrates a VCSEL 940 nm IR light emitter, a single photon avalanche diode (SPAD) array, and physical infrared filters to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover glass windows.

To install the STSW-IMG016 GUI, refer to the X-NUCLEO-53L3A2 quick start guide.

  • All features

    • Live display of:
      • ranging distance in centimeters
      • signal strength
    • Calibration procedure
    • Maximum and minimum ranging threshold controls
    • Data log outputs
    • I2C transaction recording

Get Software