Product overview
Description
Accelerate the deployment of intelligent, privacy-preserving spatial sensing with our all-in-one direct Time-of-Flight (dToF) 3D lidar module: the VL53L9CX.
The ready-to-use smart 3D tracking software library provides developers with a complete development ecosystem designed to drastically shorten time-to-market. By turning raw depth maps into actionable spatial insights, the library enables application-specific features such as presence detection, real-time tracking, and object classification—deployable with or without AI-processing algorithms.
To support large spaces and complex environments, the solution supports scalable architectures where multiple VL53L9CX sensors can be interconnected to low-end generic microcontrollers, such as the STM32H563ZI Nucleo board.
A major advantage of this 3D dToF sensing solution is that it provides full privacy by processing direct multizone depth information without capturing images or requiring camera modules. Unlike traditional vision-based solutions, performance remains independent of target reflectance and lighting conditions. Its compact form factor makes it easy to integrate behind a cover glass, making it ideal for privacy-sensitive environments across smart homes, corporate offices, and healthcare facilities.
-
All features
- Advanced 3D sensing solution supporting:
- VL53L9CX, all-in-one direct Time-of-Flight (dToF) 3D lidar sensor module
- Comprehensive 3D tracking and spatial intelligence:
- Real-time 3D tracking and spatial coordinates in the cartesian coordinate system (X,Y,Z)
- Target segmentation and geometric feature extraction to enable presence detection and advanced spatial analysis
- Ready-to-use software and development ecosystem:
- Turnkey smart 3D tracking library for quick deployment of application-specific features
- Complete application examples showing library integration
- Compatible with Arm® Cortex®-based microcontrollers, including low-end generic microcontrollers such as the STM32H563ZI Nucleo board
- Key benefits of FlightSense 3D dToF technology:
- 100% privacy-preserving: Operates on direct distance/depth data without camera modules or image sensors
- Robust performance: Independent of ambient light conditions or target surface reflectance
- Seamless design integration: Compact "all-in-one" module easily hidden behind a cover glass
- Low power and high efficiency: Optimized processing complexity for embedded microcontrollers
- Advanced 3D sensing solution supporting: