STSW-KNXKNOB
Active
Design Win
Software for STDES-KNXKNOB

Get Software Download databrief

Product overview

Description

The STSW-KNXKNOB is a smart KNX knob applied in smart home and building.

The knob sends commands to KNX bus to control KNX group item and complete corresponding functions via STM32G071CB.

The LCD displays terminal KNX system status in LCD panel when KNX devices updating.

The RGB displays feedback of switch on/off and HVAC control mode besides the default function.

  • All features

    • Software package to develop an application in LCD to display
    • Characteristics, number, and image library designed for displaying KNX status
    • KNX protocol developed to support KNX devices communication
    • Communication with SPI and IIC between MCU and peripheral
    • The KNX smart knob including common functions of smart home, such as led control, RGB, dimming, and HVAC

Get Software