STSW-L9988GUI
Active
Design Win
L9988 GUI

Get Software Download databrief

Product overview

Description

STSW-L9988 is a PC software package for the evaluation and control of the L9988 system board.

Through an intuitive GUI, the user can configure and monitor the device either via a dedicated application interface or directly via the register map view.

The main window provides dedicated tabs to:

  • Configure and monitor voltage and current conversion routines, Coulomb counting and cell balancing
  • Control the functional state machine and HS pre-drivers, while visualizing key diagnostic information
  • Adjust thresholds, filter times and other configuration parameters
  • Access and edit RAM and NVM registers, including failure bit indication

Additional windows extend the GUI functionality:

  • A register selection window for periodic readout of user‑selected device registers
  • A communication interface selector to choose the link between PC and MCU (e.g. COM port, Bluetooth)
  • A communication history form to inspect recent communication messages between GUI and MCU
  • A powerful script editor that enables users to build and execute command sequences, automate repetitive tasks and evaluate MCU responses, with optional offline execution for accurate and fast timing.

The GUI also supports automatic saving and restoring of the communication and diagnostic refresh configuration, simplifying repeated evaluation sessions of the L9988 system board.

  • All features

    • PC graphical user interface for L9988
    • Intuitive, tab‑based interface for configuration and monitoring
    • Voltage and current monitoring for cells, NTCs, battery stack and pack current
    • Coulomb counting and cell balancing control (timed or PWM mode)
    • Functional State Machine control (e.g. transitions to Standby and Sleep)
    • HS MOSFET pre-driver control and diagnostics (VS1/VS2 monitoring)
    • Diagnostic and safety monitoring with error flags and status pins (FAULT, LATCH, FSO1, FSO2)
    • Threshold and filter time configuration through Thresholds tab
    • Direct RAM and NVM register map access (read/write, failure flag highlighting)
    • NVM download/upload with write counter monitoring
    • Configuration of power supplies (boost pre‑regulator, Standby LDO4 3.3 V / 5 V)
    • GPIO configuration (mode, level, pull‑up/pull‑down) and SPI error flags display
    • Periodic diagnostic refresh with selectable registers and period
    • Communication history viewer for GUI–MCU traffic (incoming/outgoing messages)
    • Script editor with syntax highlighting, command library and syntax blocks (loops, conditions, delays)
    • Support for offline command execution in MCU RAM for precise timing
    • GUI configuration auto‑save (interface selection and periodic readout settings)

Get Software