STSW-OUT15G4
Active
Design Win
Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT15A1 expansion board

Get Software Download databrief

Product overview

Description

The STSW-OUT15G4 firmware runs on the NUCLEO-G431RB development board and allows controlling the X-NUCLEO-OUT15A1 expansion board using the STSW-IFAPGUI graphical user interface.

The STSW-OUT15G4 contains the software routines that enable the USB-based communication between the NUCLEO-G431RB and the system where the STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT15A1.

The firmware can control a single X-NUCLEO-OUT15A1 expansion board.

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.

  • All features

    • Full control of the X-NUCLEO-OUT15A1 expansion board via the STSW-IFAPGUI graphical user interface
    • Control of:channel applicationsoutput channel switching frequency and duty cycle configurationvisualization of diagnostic signals (overload and overtemperature diagnostic) and output feedbackoutput fast discharge circuitry (Nch-DRV)

Get Software