STSW-OUT3F4
Active
Design Win
Demonstration firmware for NUCLEO-F401RE enabling STSW-IFAPGUI on X-NUCLEO-OUT03A1 and X-NUCLEO-OUT04A1 expansion boards

Get Software Download databrief

Product overview

Description

The STSW-OUT3F4 firmware runs on the NUCLEO-F401RE development board and allows the control of the X-NUCLEO-OUT03A1 or X-NUCLEO-OUT04A1 expansion boards using the STSW-IFAPGUI graphical user interface.

The STSW-OUT3F4 contains the software routines that enable the USB-based communication between NUCLEO-F401RE and the system where STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT03A1 or X-NUCLEO-OUT04A1.

The firmware can control a single expansion board (X-NUCLEO-OUT03A1 or X-NUCLEO-OUT04A1).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through USB connection with the application layer running on the NUCLEO-F401RE development board stacked with the expansion board.

  • All features

    • Full control of the X-NUCLEO-OUT03A1 and X-NUCLEO-OUT04A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:
      • channel applications
      • output channel switching frequency and duty cycle configuration
      • visualization of diagnostic signals (OR-ed overload and over-temperature per-channel diagnostic)

Get Software