STSW-OUT5D4F4
Active
Design Win
Evaluation firmware for NUCLEO-F401RE enabling STSW-IFAPGUI on STDESOUT05DO4 and STDES-OUT06DO4 digital output modules

Get Software Download databrief

Product overview

Description

The STSW-OUT5D4F4 firmware runs on the NUCLEO-F401RE development board. It allows controlling the STDES-OUT05DO4 or STDES-OUT06DO4 reference designs using the STSW-IFAPGUI graphical user interface.

The STSW-OUT5D4F4 contains the software routines that enable the USB-based communication between the NUCLEO-F401RE and the system where the STSW-IFAPGUI runs, and the control of the STDES-OUT05DO4 or STDES-OUT06DO4.

The firmware can control up to four expansion boards (X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer that runs on the NUCLEO-F401RE development board stacked with the expansion board.

  • All features

    • Full control of the STDES-OUT05DO4 and STDES-OUT06DO4 quad digital output modules via the STSW-IFAPGUI graphical user interface
    • Control of:channel activationoutput channel switching frequency and duty cycle configurationvisualization of diagnostic signals (overload and overtemperature diagnostic)

Get Software