STSW-OUT8G4
Active
Design Win
Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards

Get Software Download databrief

Product overview

Description

The STSW-OUT8G4 firmware runs on the NUCLEO-G431RB development board when connected to the X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1 expansion boards using the STSW-IFAPGUI graphical user interface.

The STSW-OUT8G4 contains the software routines to allow full control of X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 via the STSW-IFAPGUI.

The firmware can control the single expansion board or two stacked shields (two X-NUCLEO-OUT08A1 or two X-NUCLEO-OUT10A1 expansion boards, or one of each).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate with the application layer running on the microcontroller driving the shield board.

  • All features

    • Full control of the X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:
      • single channel applications
      • dual channel applications
      • output fast discharge
      • output on/off status
    • Output channel switching frequency and duty cycle configuration
    • Visualization of diagnostic signals (open load, cut-off and thermal protection)

Get Software