STSW-PMIC25GUI
Active
Design Win
Software for STEVAL-PMIC25V1 evaluation board for STPMIC25 configuration

Get Software Download databrief

Product overview

Description

The STSW-PMIC25GUI graphical user interface is used to monitor and configure the main parameters of the STPMIC25 power management IC (PMIC) embedded on the STEVAL-PMIC25V1 kit evaluation board. It also provides an easy and intuitive means to set up the NVM parameters of the STPMIC25.

The I2C interface board STEVAL-USBDNGV1 supplied with the STEVAL-PMIC1V1 kit is used to establish communication between the STPMIC25 device on the evaluation board and a PC via USB.

The STSW-PMIC25GUI is compatible with Windows 7, 8 and 10. No specific third-party software is needed.

  • All features

    • Configuration of STPMIC25 parameters
    • Monitoring of STPMIC25 parameters
    • Access to NVM parameters
    • Access to Fault and Event history

Get Software